1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Environment Friendly Round Rubber Sheet KGS

URETHANE/ RUBBER/ SPONGE

Environment Friendly Round Rubber Sheet KGS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 153.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is an outstanding rubber sheet which is highly efficient and environment friendly.
[Features]
· Excellent weather, heat and oil resistance.
· It is convenient as it has almost no color changes or smell.
· Material: Special synthetic rubber.
[Applications]
· Ideal as anti-vibration, anti-slip and cushioning material.

 
Part Number
KGS017
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 153.34

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Grade, Type Special Synthetic Rubber Width A(mm) 100 Thickness T(mm) 3
Length(mm) 100 Material Rubber With or Without Adhesive No Seal
Color Black