1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PORON Absorbent Pad With Adhesive PON (PON-11)

URETHANE/ RUBBER/ SPONGE

PORON Absorbent Pad With Adhesive PON (PON-11)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Sponge sheet made of "Poron," a foam material with adhesive and low settling and good shock absorption.
[Features]
· Microcell polymer sheet made of material with excellent impact energy absorption.
· Less settling, and has dimensional stability.
· Safe material with extremely low pollution.
· Easy to install using adhesive.
[Applications]
· For various applications such as anti-slip and cushioning materials.

 
Part Number
PON-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth A
(mm)
Thickness T
(mm)
Length
(mm)

฿ 185.72

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) -3010300

Loading...

  1. 1

Basic Information

Grade, Type Poron (Microcell Polymer Sheet) Material Sponge With or Without Adhesive With Seal
Adhesive Acrylic