1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Soft cushion (round) CN【8-15 Pieces Per Package】 (CN-001)

URETHANE/ RUBBER/ SPONGE/ FELT

Soft cushion (round) CN (CN-001)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Effective for impact absorption, scratch prevention, and slip prevention

 
Part Number
CN-001
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSO.D.
(mm)
Height
(mm)
Collar

฿ 143.81

URETHANE/ RUBBER/ SPONGE/ FELT 1 Pack(s)

15 Pieces Per Package

31 Day(s) -8.52.2Clear

Loading...

  1. 1

Basic Information

Shape Washers (Thickness 1mm-10mm) Material Urethane Material Detail Standard Urethane