1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Soft Cushion (Square) CN【1-10 Pieces Per Package】

Soft Cushion (Square) CN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 143.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Absorbs impact. Prevents scratching. Skidproof. Urethane cushioning material with adhesive.

[Features]
·Absorbs impact. Prevents scratching. Skidproof. Urethane cushioning material with adhesive.

 
Part Number
CN-014
CN-107
CN-110
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWidth A
(mm)
Thickness T
(mm)
Length
(mm)
Color

฿ 143.81

URETHANE/ RUBBER/ SPONGE 20 Pack(s)

10 Pieces Per Package

31 Day(s) 12.73.112.7Clear

฿ 158.10

URETHANE/ RUBBER/ SPONGE 1 Pack(s)

8 Pieces Per Package

31 Day(s) 20230Black

฿ 188.58

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) 1002120Black

Loading...

  1. 1

Basic Information

Material Urethane With or Without Adhesive With Seal