1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cushion Rubber, EK

Cushion Rubber, EK
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 160.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Anti-Vibration Cushioning Rubber

 
Part Number
EK0001
EK0004
EK0007
EK0008
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D.
(mm)
I.D.
(mm)
Height
(mm)

฿ 160.00

URETHANE/ RUBBER/ SPONGE/ FELT 1 Piece(s) 31 Day(s) 301230

฿ 245.72

URETHANE/ RUBBER/ SPONGE/ FELT 1 Piece(s) 31 Day(s) 401230

฿ 301.62

URETHANE/ RUBBER/ SPONGE/ FELT 1 Piece(s) 31 Day(s) 501630

฿ 343.70

URETHANE/ RUBBER/ SPONGE/ FELT 1 Piece(s) 31 Day(s) 501650

Loading...

  1. 1

Basic Information

Shape Washers (Thickness 1mm-10mm) Material Rubber Material Detail Natural Rubber System