1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Colored Polyethylene Foam PES

URETHANE/ RUBBER/ SPONGE

Colored Polyethylene Foam PES
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 237.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Excellent flexibility, elasticity, heat insulation and weatherability.

 
Part Number
PES-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 237.40

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Grade, Type Polyethylene Width A(mm) 200 Thickness T(mm) 5
Length(mm) 300 Material Sponge With or Without Adhesive No Seal
Color White