1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Urethane Foam Flat Shape PUF

URETHANE/ RUBBER/ SPONGE

Urethane Foam Flat Shape PUF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 452.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Has excellent sound absorbency and shock-absorbing properties

 
Part Number
PUF-09
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 452.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Grade, Type Urethane Foam Width A(mm) 400 Thickness T(mm) 50
Length(mm) 400 Material Sponge With or Without Adhesive No Seal

Please check the type/dimensions/specifications of the part PUF-09 in the Urethane Foam Flat Shape PUF series.