1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

EPDM Sponge Rubber EPT-S

EPDM Sponge Rubber EPT-S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 89.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

EPDM sponge rubber with excellent weather resistance.
[Features]
· Excellent weather and heat resistance.
· Excellent abrasion-resistance and elasticity.
· Superior flexibility imparts an excellent non-slip effect on the material surface.
[Applications]
· Ideal as a anti-vibration, anti-slip and cushioning material.

 
Part Number
EPT-02S
EPT-03S
EPT-04S
EPT-06S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth A
(mm)
Thickness T
(mm)
Length
(mm)

฿ 160.96

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) -2005200

฿ 289.05

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) -3005300

฿ 89.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 11 Day(s) 1010010100

฿ 429.65

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) -30010300

Loading...

  1. 1

Basic Information

Grade, Type Ethylene Propylene Rubber Material Sponge With or Without Adhesive No Seal

Frequently Asked Questions (FAQ)

Question: What is the approximate rubber hardness value?
Answer: 8 ±5.