(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Superior abrasion resistance and elasticity.
Part Number |
---|
EPT-01 |
EPT-02 |
EPT-04 |
EPT-11 |
EPT-12 |
EPT-13 |
EPT-14 |
EPT-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width A (mm) | Thickness T (mm) | Length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 143.81 | URETHANE/ RUBBER/ SPONGE | 1 Piece(s) | 31 Day(s) | 30 | 3 | 300 | ||
฿ 160.00 | URETHANE/ RUBBER/ SPONGE | 1 Piece(s) | 13 Day(s) | 100 | 3 | 100 | ||
฿ 310.14 | URETHANE/ RUBBER/ SPONGE | 1 Piece(s) | 31 Day(s) | 200 | 3 | 200 | ||
฿ 173.34 | URETHANE/ RUBBER/ SPONGE | 1 Piece(s) | 31 Day(s) | 300 | 5 | 300 | ||
฿ 173.34 | URETHANE/ RUBBER/ SPONGE | 1 Piece(s) | 31 Day(s) | 100 | 5 | 100 | ||
฿ 321.89 | URETHANE/ RUBBER/ SPONGE | 1 Piece(s) | 31 Day(s) | 150 | 5 | 150 | ||
฿ 504.00 | URETHANE/ RUBBER/ SPONGE | 1 Piece(s) | 21 Day(s) | 200 | 5 | 200 | ||
฿ 615.10 | URETHANE/ RUBBER/ SPONGE | 1 Piece(s) | 31 Day(s) | 300 | 5 | 300 |
Loading...
Grade, Type | Ethylene Propylene Rubber | Material | Rubber | With or Without Adhesive | With Seal |
---|---|---|---|---|---|
Adhesive | Acrylic |
How can we improve?
How can we improve?