1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Stopper EH

Rubber Stopper EH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 587.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Rubber stopper for cushioning.
[Features]
· Does not produce noise and is able to withstand large loads and deformation.
· Easy to mount using bolt nuts.
[Applications]
· Positioning unit parts that can be attached to various types of machinery to reduce impact force.

 
Part Number
EH1002
EH1003
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize (AxB)
(mm)
Thread Diameter×Thread Length
(mm)

฿ 587.00

LOCATING UNITS 1 Piece(s) 11 Day(s) 30Φ×31M8×24

฿ 975.00

LOCATING UNITS 1 Piece(s) 6 Day(s) 45Φ×36M8×30

Loading...

  1. 1

Basic Information

Material Natural Rubber System