Precision Shaft Coupling - Correction Type UA-C Series

Brand :
SAKAI

Caution

    Product Description

    [Features]
    ·High-rigidity body and double-bolt clamp specifications make it suitable for high-precision, high-response control.
    · The pins placed like a cross on the center block and the metal that holds them on the hub arms slide and rotate freely to absorb eccentricity and angular misalignment at the same time. The clearance between the pin and the metal is as small as a few μm, enabling high-precision rotation transmission.
    · The support reaction force generated when absorbing the misalignment is minimal due to the compensating structure in which the pin and metal part slide and rotate freely without any flexible material. In addition, the torsional rigidity is 1.5 to 2 times that of the leaf spring type, improving the control response of automatic equipment using servo motors, pulse motors, etc.
    ·Due to the unique damping property and high torsional rigidity of the correction type, the vibration of the drive unit is difficult to transmit to the driven part, so it is effective as a vibration countermeasure for the mounting equipment.
    ·Support reaction force is extremely small, so installation is easy.

    Drawing

    Precision Shaft Coupling - Correction Type UA-C Series, Drawing

     

    Specifications Table

    Part numberAllowance
    Torque
    N⋅m
    Maximum Torque
    N⋅m
    Allowable
    thrust
    load
    N
    Allowable eccentricity
    mm
    Allowable angular misalignment
    °
    Maximum rotational speed
    [r/min]
    Torsional
    rigidity
    N⋅m/rad.
    Moment of
    inertia
    kg⋅m2
    Weight
    g
    dABPLJCM
    UA-15C0.250.5300.216,0000.29 x 1030.25 x 10-693 to 5151641863M2.5
    UA-20C0.51.0600.216,0000.90 x 1030.90 x 10-6174-8202272073.5M3
    UA-25C1.02.0800.216,0002.00 x 1032.99 x 10-6364-102527102794.5M4
    UA-30C2.04.01400.216,0003.78 x 1036.74 x 10-6575-14303210309.54.7M4
    UA-35C3.57.01800.216,0006.34 x 1031.36 x 10-5837 to 163537133511.55.7M5
    UA-40C5.0103200.216,0001.06 x 1042.66 x 10-51238 to 204042154012.56.2M5
    UA-45C10205000.216,0001.70 x 1040.47 x 10-41788 to 2245471645147M6
    UA-55C20408500.216,0003.00 x 1041.35 x 10-435310 to 2555581758199.9M8

    Standard shaft hole diameter: d

    Part numberd
    34566.35789.52510111214151617181920222425
    UA-15CAvailableUsableUsable                  
    UA-20C AvailableAvailableAvailableAvailableUsableUsable              
    UA-25C AvailableAvailableAvailableAvailableAvailableAvailableUsableUsable            
    UA-30C  AvailableAvailableAvailableAvailableAvailableUsableUsableUsableUsableUsable         
    UA-35C     AvailableAvailableAvailableAvailableAvailableAvailableUsableUsableUsable       
    UA-40C      AvailableAvailableAvailableAvailableAvailableAvailableUsableUsableUsableUsableUsableUsable   
    UA-45C      AvailableAvailableAvailableAvailableAvailableAvailableAvailableUsableUsableUsableUsableUsableUsable  
    UA-55C        AvailableAvailableAvailableAvailableAvailableAvailableUsableUsableUsableUsableUsableUsableUsable
    • UA-55C is a semi-standard product.
    • The allowable torque is for a rotational speed of 1,500r/min.
    • The maximum torque is the torque that can be instantaneously transmitted when starting and braking.
    • The allowable thrust load refers to the static allowable load when the load torque is zero.
    • Insert the mounting shaft securely up to the J dimension. In the case of a non-through hole diameter, the insertion dimension of the mounting shaft must not protrude beyond the J dimension.
    • Moment of inertia and weight are for the case with the largest shaft hole diameter.
    • The recommended shaft tolerance is h6.

    Selection Support Information

    (1) From the performance table, select a part number that has an allowable torque greater than the equivalent torque calculated by the formula below.

    Precision Shaft Coupling - Correction Type UA-C Series, Selection support information related images

     

     
    • The correction coefficient is determined by multiplying each coefficient (K1 to K3) in Tables 1 to 3.
      K = K1 x K2 x K3
    • If forward/reverse rotation, starting/stopping, and shifting are frequently repeated, the value obtained by multiplying the starting torque by the correction factor shall be taken as the equivalent torque.

    Velocity coefficient: K1

    Normal rotational speed150018002500300036006000
    (r/min)or lessor lessor lessor lessor lessor less
    K111.21.72.02.44.0

    Misalignment factor: K2

     Eccentricity (mm)
    Angular misalignment (°)0.1 or less0.2 or less
    0.5 or less1.53.0
    1.0 or less2.04.0

    Ambient temperature coefficient: K3

    Temperature (℃)59 or less60 to 7980 to 100
    K311.52.0

    (2) Confirm that "required shaft hole diameter ≤ maximum shaft hole diameter of selected part number."

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat