1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Metal Pipe Fitting, Street Elbow, Brass

ODS SCREWED FITTING

Metal Pipe Fitting, Street Elbow, Brass
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 413.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A brass screw-in fitting.
[Features]
· A street elbow produced in Japan.
· Ideal for piping for cold and hot water, antifreeze liquid, oil and air.
[Applications]
· A brass fitting ideal for changing the direction of the flow of fluids in 90°.

 
Part Number
SR-320
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 413.73

ODS SCREWED FITTING 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Connecting Shape Street Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material C3771BE
Nominal of Thread M1 1/2B(15A) Connection Thread Type M1 R Connection Thread Type M2 Rc
Nominal of Thread M2 1/2B(15A) Applicable Fluid Hot / cold water / Air / Oil Type Fitting
Maximum Allowable Pressure(MPa) 1.75 Surface Treatment No Operating Temperature Range(°C) -20::120
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No Antifreeze compatible Acceptable
Number of Sales Unit 1

Please check the type/dimensions/specifications of the part SR-320 in the Metal Pipe Fitting, Street Elbow, Brass series.