(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Applicable fluids: Suitable for piping hot and cold water / antifreeze / oil / air.
Connecting Shape | Flare Nipple | Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | C3604BD |
---|---|---|---|---|---|
Nominal of Thread M1 | 1/4B(8A) | Connection Thread Type M1 | R | Connection Thread Type M2 | G (Threaded) |
Nominal of Thread M2 | 1/4B(8A) | Applicable Fluid | Hot / cold water / Air / Oil | Type | Fitting |
Maximum Allowable Pressure(MPa) | 1.75 | Surface Treatment | No | Operating Temperature Range(°C) | -20::120 |
Divisions of Max. Operating Pressure | 2.0Mpa or Less | Interior Resin Lining | No | Antifreeze compatible | Acceptable |
Number of Sales Unit | 1 |
Please check the type/dimensions/specifications of the part OS-146 in the Copper Tube Fitting, ⌀8 Flare Apple series.
How can we improve?
How can we improve?