1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Pipe Fitting, Wall-Penetrating Fixture

Metal Pipe Fitting, Wall-Penetrating Fixture
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,288.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bronze fitting used when mounting a unit panel to a wall surface.
[Features]
· Convenient when raising from the floor or mounting into a unit panel.
· Applicable fluids are hot and cold water, antifreeze liquid, oil and air.
· Product manufactured in Japan.
[Applications]
· Ideal for mounting a unit panel onto a wall surface.

 
Part Number
TH-183
TH-183-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications

฿ 1,288.65

ODS SCREWED FITTING 1 Piece(s) 5 Day(s) Regular

฿ 1,321.16

ODS SCREWED FITTING 1 Piece(s) 5 Day(s) JWWA Certification Registration Product

Loading...

  1. 1

Basic Information

Connecting Shape Wall Penetration Fittings Connection Type Screw⇔Screw Same Diameter・Different Type Material CAC406C
Nominal of Thread M1 3/4B(20A) Connection Thread Type M1 Rc Connection Thread Type M2 R
Nominal of Thread M2 3/4B(20A) Applicable Fluid Hot / cold water / Air / Oil Type Fitting
Maximum Allowable Pressure(MPa) 1.75 Surface Treatment No Operating Temperature Range(°C) -20::120
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No Antifreeze compatible Acceptable
Number of Sales Unit 1