1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Metal Pipe Fitting, Nipple With Check Valve

ODS SCREWED FITTING

Metal Pipe Fitting, Nipple With Check Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 398.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fitting for attachment on equipment that requires backflow prevention.
[Features]
· Suitable for water supply piping for hot water supply equipment and for equipment that requires backflow prevention.
· Product manufactured in Japan.
· Maximum allowable working pressure: 1.0 MPa.
· Minimum operating pressure of check valve: 4 kPa.
· Operating temperature range: 0 to 80°C.
· Applicable fluids: chilled water.
· Used at room temperature on primary side and below 80°C on the secondary side when there is backflow.
[Applications]
· Can be connected and used wherever backflow prevention is required such as water supply piping for electric water heaters.

 
Part Number
OS-375M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 398.71

ODS SCREWED FITTING 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Connecting Shape Nipples With Check valve Connection Type Screw⇔Screw Same Diameter・Different Type Material CAC406C
Nominal of Thread M1 1/2B(15A) Connection Thread Type M1 Rc Connection Thread Type M2 PJ
Nominal of Thread M2 1/2B(15A) Applicable Fluid Hot / cold water Type Fitting
Maximum Allowable Pressure(MPa) 1 Surface Treatment No Operating Temperature Range(°C) 0::80
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining No Check valve material POM
Number of Sales Unit 1

Please check the type/dimensions/specifications of the part OS-375M in the Metal Pipe Fitting, Nipple With Check Valve series.