1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Metal Piping Fitting, Plug (Nominal Diameter ~3/4) (Part Number)

ODS SCREWED FITTING

Metal Piping Fitting, Plug (Nominal Diameter ~3/4)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 229.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Applicable fluids: Suitable for piping hot and cold water / antifreeze / oil / air.

 
Part Number
OS-077
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 229.30

ODS SCREWED FITTING 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Connecting Shape Plug Connection Type Pitch (Terminal) Material C3604BD
Nominal of Thread M1 3/4B(20A) Connection Thread Type M1 R Applicable Fluid Hot / cold water / Air / Oil
Type Fitting Maximum Allowable Pressure(MPa) 1.75 Surface Treatment No
Operating Temperature Range(°C) -20::120 Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No
Antifreeze compatible Acceptable Number of Sales Unit 1

Please check the type/dimensions/specifications of the part OS-077 in the Metal Piping Fitting, Plug (Nominal Diameter ~3/4) series.