1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Metal Pipe Fitting, S Nipple

Metal Pipe Fitting, S Nipple
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 254.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fitting for converting tapered male thread that is suitable for piping of cold/hot water, antifreeze, oil, and air into parallel male thread.
[Features]
· Applicable fluids: Suitable for piping of hot and cold water, antifreeze, oil and air.
· Fitting for converting tapered male thread into parallel male thread.
· Product manufactured in Japan.
· Maximum allowable working pressure: 1.75 MPa.
· Operating temperature range: -20 to +120°C.
[Applications]
· Ideal for connecting taper male threads to parallel female threads.

 
Part Number
OS-013M
OS-014M
OS-015M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Type Nominal of Thread M1 Nominal of Thread M2

฿ 254.44

ODS SCREWED FITTING 1 Piece(s) 5 Day(s) Screw⇔Screw Same Diameter・Different Type[1/2B(15A)] 1/2B(15A)[1/2B(15A)] 1/2B(15A)

฿ 366.31

ODS SCREWED FITTING 1 Piece(s) Available 8 Day(s) Screw⇔Screw Different Diameter3/4B(20A)[1/2B(15A)] 1/2B(15A)

฿ 407.69

ODS SCREWED FITTING 1 Piece(s) 9 Day(s) Screw⇔Screw Same Diameter・Different Type3/4B(20A)3/4B(20A)

Loading...

  1. 1

Basic Information

Connecting Shape S Nipples Material CAC406C Connection Thread Type M1 Rc
Connection Thread Type M2 G (Threaded) Applicable Fluid Hot / cold water / Air / Oil Type Fitting
Maximum Allowable Pressure(MPa) 1.75 Surface Treatment No Operating Temperature Range(°C) -20::120
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No Antifreeze compatible Acceptable
Number of Sales Unit 1