1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Metal Pipe Fitting Nipple

Metal Pipe Fitting Nipple
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 176.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brass nipples (plated product) for connecting taper female thread and parallel female thread.
[Features]
· Product manufactured in Japan.
· Taper female thread and parallel female thread can be connected.
[Applications]
· Ideal for cold and hot water and antifreeze liquid piping.

 
Part Number
OS-001MK
OS-003MK
OS-008MK
OS-011M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Length L1

฿ 176.19

ODS SCREWED FITTING 1 Piece(s) Available 5 Day(s) [1/2B(15A)] 1/2B(15A)[1/2B(15A)] 1/2B(15A)30

฿ 177.90

ODS SCREWED FITTING 1 Piece(s) 5 Day(s) [1/2B(15A)] 1/2B(15A)[1/2B(15A)] 1/2B(15A)28

฿ 193.97

ODS SCREWED FITTING 1 Piece(s) 5 Day(s) 3/4B(20A)3/4B(20A)30.5

฿ 404.66

ODS SCREWED FITTING 1 Piece(s) 5 Day(s) 1B(25A)1B(25A)45

Loading...

  1. 1

Basic Information

Connection Type Screw⇔Screw Same Diameter・Different Type Material C3604BD Connection Thread Type M1 R
Connection Thread Type M2 G (Threaded) Applicable Fluid Hot / cold water / Air / Oil Type Fitting
Maximum Allowable Pressure(MPa) 1.75 Surface Treatment No Operating Temperature Range(°C) -20::120
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No Specifications Regular
Antifreeze compatible Acceptable Number of Sales Unit 1