1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bronze Fitting Gunmetal Bushing

Bronze Fitting Gunmetal Bushing
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 230.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bronze bushing for changing the diameter of the tapered thread.
[Features]
· Applicable fluids: Suitable for piping of hot and cold water, antifreeze, oil and air.
· Bronze bushing for changing the diameter of the tapered thread.
· Available in variations for up to 3-staged applications.
[Applications]
· Ideal for scaling down taper female thread size and scaling up taper male thread.

 
Part Number
OT-082
OT-143
OT-146
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Nominal of Thread M1 Nominal of Thread M2

฿ 393.52

ODS SCREWED FITTING 1 Piece(s) 5 Day(s) [Bronze] CAC4061B(25A)[1/2B(15A)] 1/2B(15A)

฿ 230.25

ODS SCREWED FITTING 1 Piece(s) 5 Day(s) [Bronze] CAC406C[1/2B(15A)] 1/2B(15A)1/4B(8A)

฿ 422.80

ODS SCREWED FITTING 1 Piece(s) 5 Day(s) [Bronze] CAC4061B(25A)3/4B(20A)

Loading...

  1. 1

Basic Information

Connecting Shape Bushings Connection Type Screw⇔Screw Different Diameter Connection Thread Type M1 R
Connection Thread Type M2 Rc Applicable Fluid Hot / cold water / Air / Oil Type Fitting
Maximum Allowable Pressure(MPa) 1.75 Surface Treatment No Operating Temperature Range(°C) -20::120
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No Antifreeze compatible Acceptable
Number of Sales Unit 1