1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Metal Pipe Fitting, Gunmetal Nipple, R Screw × G Screw

ODS SCREWED FITTING

Metal Pipe Fitting, Gunmetal Nipple, R Screw × G Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 268.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bronze nipples for connecting taper female thread and parallel female thread.
[Features]
· Product manufactured in Japan.
· Excellent corrosion-resistance.
[Applications]
· Ideal for connecting flexible pipe as well as taper female thread with parallel female thread.
· Can be used for burying.

 
Part Number
OS-001BC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 268.61

ODS SCREWED FITTING 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Connection Type Screw⇔Screw Same Diameter・Different Type Material CAC406C Nominal of Thread M1 1/2B(15A)
Connection Thread Type M1 R Connection Thread Type M2 G (Threaded) Nominal of Thread M2 1/2B(15A)
Applicable Fluid Hot / cold water / Air / Oil Type Fitting Maximum Allowable Pressure(MPa) 1.75
Surface Treatment No Operating Temperature Range(°C) -20::120 Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining No Antifreeze compatible Acceptable Number of Sales Unit 1

Please check the type/dimensions/specifications of the part OS-001BC in the Metal Pipe Fitting, Gunmetal Nipple, R Screw × G Screw series.