(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A round fitting made using austenitic stainless steel having excellent corrosion-resistance.
[Features]
· A stainless steel round nipple to enable connecting an insertion welding part with a fastening thread.
· Manufactured using austenitic stainless steel, a material featuring excellent corrosion-resistance.
· Variations are available corresponding to different screw sizes and lengths.
[Applications]
· Ideal for welding by handling screw side as outer side, such as when making a new pipe connection to a tank, etc.
Stainless Steel Product, Round Single-End Nipple, SFN5 Type, Product appearance
Stainless Steel Product, Round Single-End Nipple, SFN5 Type, Drawing
Product number | Nominal Diameter | L | ⌀D |
---|---|---|---|
SFN5-06 | 1/8 | 24.5 | 10.5 |
SFN5-08 | 1/4 | 26 | 13.8 |
SFN5-10 | 3/8 | 28 | 17.3 |
SFN5-13 | 1/2 | 34 | 21.7 |
SFN5-20 | 3/4 | 38 | 27.2 |
SFN5-25 | 1 | 42 | 34 |
SFN5-32 | 1 1/4 | 50 | 42.7 |
SFN5-40 | 1 1/2 | 50 | 48.6 |
SFN5-50 | 2 | 58 | 60.5 |
SFN5-65 | 2 1/2 | 70 | 76.3 |
SFN5-80 | 3 | 78 | 89.1 |
SFN5-100 | 4 | 90 | 114.3 |
ONDA MFG. design standard product.
Part Number |
---|
SFN5-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connecting Shape | Connection Type | Nominal of Thread M1 | Maximum Allowable Pressure (MPa) | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 135.24 | ODS SCREWED FITTING | 1 Piece(s) | Available | 5 Day(s) | [Nipple] Round piece nipples | - | 3/8B(10A) | 2 | -20~40 |
Loading...
Material | SUS304TP | Connection Thread Type M1 | R | Applicable Fluid | Hot / cold water / Air / Steam / Gas (except flammable, toxic) / Oil |
---|---|---|---|---|---|
Type | Fitting | Surface Treatment | No | Divisions of Max. Operating Pressure | 2.0Mpa or Less |
Interior Resin Lining | No | Number of Sales Unit | 1 |
Please check the type/dimensions/specifications of the part SFN5-10 in the Stainless Steel Product, Round Single-End Nipple, SFN5 Type series.
Part Number |
---|
SFN5-06 |
SFN5-100 |
SFN5-15 |
SFN5-25 |
SFN5-50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Connecting Shape | Connection Type | Nominal of Thread M1 | Maximum Allowable Pressure (MPa) | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|
฿ 64.04 | 1 Piece(s) | 8 Day(s) | [Nipple] Round piece nipples | - | 1/8B(6A) | 2 | -20~40 | ||
฿ 991.23 | 1 Piece(s) | 5 Day(s) | [Nipple] Round piece nipples | - | 4B(100A) | 2 | -20~40 | ||
฿ 62.26 | 1 Piece(s) | 5 Day(s) | [Nipple] Round, Single Nipple | [Thread <-> Steel Pipe] Thread-to-Steel Pipe | [1/2B(15A)] 1/2 B (15A) | - | -20~ 40 | ||
฿ 205.72 | 1 Piece(s) | 5 Day(s) | [Nipple] Round piece nipples | - | 1B(25A) | 2 | -20~40 | ||
฿ 327.26 | 1 Piece(s) | 8 Day(s) | [Nipple] Round piece nipples | - | 2B(50A) | 2 | -20~40 |
How can we improve?
How can we improve?