1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel, Long Nipple, SFN3 Type (SFN3-06125)

ODS SCREWED FITTING

Stainless Steel, Long Nipple, SFN3 Type (SFN3-06125)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Applicable fluids: Ideal for piping hot and cold water / oil / air / steam / non-flammable, non-poisonous gases.

 
Part Number
SFN3-06125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Length L

฿ 133.34

ODS SCREWED FITTING 1 Piece(s) 8 Day(s) 1/8B(6A)125

Loading...

  1. 1

Basic Information

Connecting Shape Long Nipple Connection Type Screw⇔Screw Same Diameter・Different Type Material SUS304TP
Connection Thread Type M1 R Applicable Fluid Hot / cold water / Air / Steam / Gas (except flammable, toxic) / Oil Type Fitting
Maximum Allowable Pressure(MPa) 2 Surface Treatment No Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining No Number of Sales Unit 1

Please check the type/dimensions/specifications of the part SFN3-06125 in the Stainless Steel, Long Nipple, SFN3 Type series.

Products with similar specification

Part Number
SFN3-06050
SFN3-06100
SFN3-06200
SFN3-08075
SFN3-08100
SFN3-08200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal of Thread M1 Length L

฿ 176.19

1 Piece(s) Available 5 Day(s) 1/8B(6A)50

฿ 216.60

1 Piece(s) 8 Day(s) 1/8B(6A)100

฿ 287.35

1 Piece(s) 5 Day(s) 1/8B(6A)200

฿ 200.27

1 Piece(s) 5 Day(s) 1/4B(8A)75

฿ 216.60

1 Piece(s) 5 Day(s) 1/4B(8A)100

฿ 287.35

1 Piece(s) 5 Day(s) 1/4B(8A)200