1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Half Socket (Straight Screw) SFHS2 Type (SFHS2-08)

ODS SCREWED FITTING

Stainless Steel Half Socket (Straight Screw) SFHS2 Type (SFHS2-08)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Manufactured using austenitic stainless steel, featuring excellent corrosion resistance. Used for burying.

Drawing

Stainless Steel Product, Half Socket (Straight Thread), SFHS2 Type, Drawing

Product Specifications

  • Material: SUS304TP
  • Stainless steel material SUS304TP can be welded.
  • Product markings 304 and 316 indicate JIS symbols SCS13 (SUS304 series) and SCS14A (SUS316 series) respectively.
  • This product can be used for burying.
Operating Temperature (°C)-20 to +40100150200220
Maximum allowable working pressure MPa2.001.651.501.401.35
Operating FluidHot and cold water, Oil, Air, Steam, Gas (other than flammable and toxic)

Note: Excluding products using heat resistant non-asbestos packing.

Specifications Table

Stainless Steel Product, Half Socket (Straight Thread), SFHS2 Type Specifications table

Reference column of specifications table

  • (1) Products manufactured in accordance with JIS B 2302.
  • (2) Products manufactured in accordance with B 2302 (length) and JIS G 3459 (outer diameter, wall thickness, material)
  • (3) ONDA MFG. design standard product
  • —: Not covered by (1) to (3)
Part Number
SFHS2-08
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnecting Shape Nominal of Thread M1 Maximum Allowable Pressure
(MPa)

฿ 158.10

ODS SCREWED FITTING 1 Piece(s) Available 5 Day(s) [Sockets] Half Socket1/4B(8A)2

Loading...

  1. 1
 

Basic Information

Connection Type Screw⇔Screw Same Diameter・Different Type Material SUS304TP Connection Thread Type M1 Rp
Applicable Fluid Hot / cold water / Air / Steam / Gas (except flammable, toxic) / Oil Type Fitting Surface Treatment No
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No Number of Sales Unit 1

Please check the type/dimensions/specifications of the part SFHS2-08 in the Stainless Steel Half Socket (Straight Screw) SFHS2 Type series.

Products with similar specification

Part Number
SFHS2-06
SFHS2-15
SFHS2-80
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipConnecting Shape Nominal of Thread M1 Maximum Allowable Pressure
(MPa)

฿ 152.39

1 Piece(s) Available 8 Day(s) [Sockets] Half Socket1/8B(6A)2

฿ 74.18

1 Piece(s) 8 Day(s) [Elbow] Elbow[1/2B(15A)] 1/2 B (15A)-

฿ 678.94

1 Piece(s) 5 Day(s) [Sockets] Half Socket3B(80A)2