1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Thick Walled Socket (Straight Screw) SFS5 Type

Stainless Steel Thick Walled Socket (Straight Screw) SFS5 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 198.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Manufactured using austenitic stainless steel, a material featuring excellent corrosion-resistance.
· On the products 304 and 316, JIS symbol SCS13 (SUS304 series) and SCS14A (SUS316 series) are displayed, respectively

 
Part Number
SFS5-08
SFS5-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1

฿ 198.20

ODS SCREWED FITTING 1 Piece(s) 5 Day(s) 1/4B(8A)

฿ 305.23

ODS SCREWED FITTING 1 Piece(s) 5 Day(s) 3/4B(20A)

Loading...

  1. 1

Basic Information

Connecting Shape Thick Bore Socket Connection Type Screw⇔Screw Same Diameter・Different Type Material SUS304
Connection Thread Type M1 Rp Applicable Fluid Hot / cold water / Air / Steam / Gas (except flammable, toxic) / Oil Type Fitting
Maximum Allowable Pressure(MPa) 2 Surface Treatment No Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining No Number of Sales Unit 1