(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Made from austenitic stainless steel for optimal corrosion resistance.
Connection Type | Screw⇔Screw Same Diameter・Different Type | Connection Thread Type M1 | R | Applicable Fluid | Hot / cold water / Air / Steam / Gas (except flammable, toxic) / Oil |
---|---|---|---|---|---|
Type | Fitting | Maximum Allowable Pressure(MPa) | 2 | Surface Treatment | No |
Divisions of Max. Operating Pressure | 2.0Mpa or Less | Interior Resin Lining | No | Number of Sales Unit | 1 |
Please check the type/dimensions/specifications of the part SFN-06 in the Stainless Steel, Hex (Octagonal) Nipple Type, SFN Type, SMN Type series.
Part Number |
---|
SFN-08 |
SFN-20 |
SFN-25 |
SFN-32 |
SFN-40 |
SFN-50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Material | Nominal of Thread M1 |
---|---|---|---|---|---|---|
฿ 181.98 | 1 Piece(s) | 5 Day(s) | [Stainless Steel] SCS13 | 1/4B(8A) | ||
฿ 282.33 | 1 Piece(s) | 9 Day(s) | [Stainless Steel] SCS13 | 3/4B(20A) | ||
฿ 347.13 | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SCS13 | 1B(25A) | ||
฿ 416.15 | 1 Piece(s) | 5 Day(s) | [Stainless Steel] SCS13 | 1 1/4B(32A) | ||
฿ 492.09 | 1 Piece(s) | 5 Day(s) | [Stainless Steel] SCS13 | 1 1/2B(40A) | ||
฿ 625.00 | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SCS13 | 2B(50A) |
How can we improve?
How can we improve?