1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Product Nipple SFG Type (Part Number)

Stainless Steel Product Nipple SFG Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 247.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Manufactured using austenitic stainless steel, featuring excellent corrosion resistance. Used for burying.

 
Part Number
SFG-13
SFG-20
SFG-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

฿ 247.44

ODS SCREWED FITTING 1 Piece(s) 5 Day(s) [1/2B(15A)] 1/2B(13A)[1/2B(15A)] 1/2B(13A)

฿ 283.90

ODS SCREWED FITTING 1 Piece(s) 5 Day(s) 3/4B(20A)3/4B(20A)

฿ 410.71

ODS SCREWED FITTING 1 Piece(s) 5 Day(s) 1B(25A)1B(25A)

Loading...

  1. 1

Basic Information

Connection Type Screw⇔Screw Same Diameter・Different Type Material SCS13 Connection Thread Type M1 R
Connection Thread Type M2 G (Threaded) Applicable Fluid Hot / cold water / Air / Steam / Gas (except flammable, toxic) / Oil Type Fitting
Maximum Allowable Pressure(MPa) 2 Surface Treatment No Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining No Number of Sales Unit 1