(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A variety of JIS standard fittings and tubing parts are available. Stainless Steel Reducing Socket SFRS, SMRS Types from Onda MFG, a company with a proven record in Japan.
• Materials: stainless steel, carbon steel
• Applicable fluids: hot and cold water, air, steam, gas (other than combustible or toxic types), oil.
Part Number |
---|
SFRS-0806 |
SFRS-2008 |
SFRS-2520 |
SFRS-3220 |
SFRS-4020 |
SFRS-4025 |
SFRS-5025 |
SFRS-5040 |
SMRS-1008 |
SMRS-2520 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Nominal of Thread M1 | Nominal of Thread M2 |
---|---|---|---|---|---|---|---|---|
฿ 240.18 | ODS SCREWED FITTING | 1 Piece(s) | 5 Day(s) | [Stainless Steel] SCS13 | 1/4B(8A) | 1/8B(6A) | ||
฿ 347.22 | ODS SCREWED FITTING | 1 Piece(s) | 5 Day(s) | [Stainless Steel] SCS13 | 3/4B(20A) | 1/4B(8A) | ||
฿ 457.88 | ODS SCREWED FITTING | 1 Piece(s) | 5 Day(s) | [Stainless Steel] SCS13 | 1B(25A) | 3/4B(20A) | ||
฿ 635.40 | ODS SCREWED FITTING | 1 Piece(s) | 5 Day(s) | [Stainless Steel] SCS13 | 1 1/4B(32A) | 3/4B(20A) | ||
฿ 869.68 | ODS SCREWED FITTING | 1 Piece(s) | 5 Day(s) | [Stainless Steel] SCS13 | 1 1/2B(40A) | 3/4B(20A) | ||
฿ 896.64 | ODS SCREWED FITTING | 1 Piece(s) | 5 Day(s) | [Stainless Steel] SCS13 | 1 1/2B(40A) | 1B(25A) | ||
฿ 1,227.48 | ODS SCREWED FITTING | 1 Piece(s) | 5 Day(s) | [Stainless Steel] SCS13 | 2B(50A) | 1B(25A) | ||
฿ 1,227.48 | ODS SCREWED FITTING | 1 Piece(s) | 5 Day(s) | [Stainless Steel] SCS13 | 2B(50A) | 1 1/2B(40A) | ||
฿ 266.71 | ODS SCREWED FITTING | 1 Piece(s) | 8 Day(s) | [Stainless Steel] SCS14A | 3/8B(10A) | 1/4B(8A) | ||
฿ 624.78 | ODS SCREWED FITTING | 1 Piece(s) | 5 Day(s) | [Stainless Steel] SCS14A | 1B(25A) | 3/4B(20A) |
Loading...
Connecting Shape | Socket | Connection Type | Screw⇔Screw Different Diameter | Connection Thread Type M1 | Rc |
---|---|---|---|---|---|
Connection Thread Type M2 | Rc | Applicable Fluid | Hot / cold water / Air / Steam / Gas (except flammable, toxic) / Oil | Type | Fitting |
Maximum Allowable Pressure(MPa) | 2 | Surface Treatment | No | Divisions of Max. Operating Pressure | 2.0Mpa or Less |
Interior Resin Lining | No | Number of Sales Unit | 1 |
How can we improve?
How can we improve?