1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Stainless Steel Street Elbow SFL2 and SML2

ODS SCREWED FITTING

Stainless Steel Street Elbow SFL2 and SML2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 300.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A variety of JIS standard fittings and tubing parts are available. Stainless Steel Street Elbow SFL2, SML2 Types from Onda MFG, a company with a proven record in Japan.
• Materials: stainless steel, carbon steel
• Applicable fluids: hot and cold water, air, steam, gas (other than combustible or toxic types), oil.

 
Part Number
SFL2-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Nominal of Thread M1 Nominal of Thread M2

฿ 305.49

ODS SCREWED FITTING 1 Piece(s) 5 Day(s) [Stainless Steel] SCS133/8B(10A)3/8B(10A)

Loading...

  1. 1

Basic Information

Connecting Shape Street Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Connection Thread Type M1 Rc
Connection Thread Type M2 R Applicable Fluid Hot / cold water / Air / Steam / Gas (except flammable, toxic) / Oil Type Fitting
Maximum Allowable Pressure(MPa) 2 Surface Treatment No Operating Temperature Range(°C) -20::40
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No Number of Sales Unit 1

Please check the type/dimensions/specifications of the part SFL2-10 in the Stainless Steel Street Elbow SFL2 and SML2 series.

Products with similar specification

Part Number
SFL2-06
SFL2-20
SML2-06
SML2-20
SML2-25
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaterial Nominal of Thread M1 Nominal of Thread M2

฿ 300.05

1 Piece(s) 5 Day(s) [Stainless Steel] SCS131/8B(6A)1/8B(6A)

฿ 432.48

1 Piece(s) 5 Day(s) [Stainless Steel] SCS133/4B(20A)3/4B(20A)

฿ 361.47

1 Piece(s) 5 Day(s) [Stainless Steel] SCS14A1/8B(6A)1/8B(6A)

฿ 588.49

1 Piece(s) 5 Day(s) [Stainless Steel] SCS14A3/4B(20A)3/4B(20A)

฿ 749.95

1 Piece(s) 5 Day(s) [Stainless Steel] SCS14A1B(25A)1B(25A)