(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A variety of JIS standard fittings and tubing parts are available. Stainless Steel Reducing Tees SFRT, SMRT Types from Onda MFG, a company with a proven record in Japan.
• Materials: stainless steel, carbon steel
• Applicable fluids: hot and cold water, air, steam, gas (other than combustible or toxic types), oil.
Operating Temperature (°C) | - 20 to 40 | 100 | 150 | 200 | 220 |
---|---|---|---|---|---|
Maximum allowable working pressure MPa | 2.00 | 1.65 | 1.50 | 1.40 | 1.35 |
Operating Fluid | Hot and cold water, Oil, Air, Steam, Gas (other than flammable and toxic) |
SFRT type, Product appearance.
SFRT type, Dimensional drawing.
Product number | Nominal Diameter | L1 | L2 | |
---|---|---|---|---|
Small Diameter | ||||
SFRT-080608 | 1/4 | 1/8 | 36 | 18 |
SFRT-100810 | 3/8 | 1/4 | 40 | 22 |
SFRT-131013 | 1/2 | 3/8 | 52 | 25 |
SFRT-201320 | 3/4 | 1/2 | 58 | 30 |
SFRT-252025 | 1 | 3/4 | 68 | 35 |
SFRT-322532 | 1 1/4 | 1 | 80 | 42 |
SFRT-403240 | 1 1/2 | 1 1/4 | 90 | 48 |
SFRT-504050 | 2 | 1 1/2 | 104 | 55 |
1 size smaller
Products manufactured in accordance with JIS B 2308.
Product number | Nominal Diameter | L1 | L2 | |
---|---|---|---|---|
Small Diameter | ||||
SFRT-130813 | 1/2 | 1/4 | 48 | 24 |
SFRT-201020 | 3/4 | 3/8 | 56 | 28 |
SFRT-251325 | 1 | 1/2 | 64 | 33 |
SFRT-322032 | 1 1/4 | 3/4 | 76 | 40 |
SFRT-402540 | 1 1/2 | 1 | 82 | 45 |
SFRT-503250 | 2 | 1 1/4 | 96 | 54 |
2 sizes smaller
Products manufactured in accordance with JIS B 2308.
Product number | Nominal Diameter | L1 | L2 | |
---|---|---|---|---|
Small Diameter | ||||
SFRT-502550 | 2 | 1 | 88 | 51 |
3 sizes smaller
Design standard product.
SMRT type, Product appearance.
SMRT type, Dimensional drawing.
Product number | Nominal Diameter | L1 | L2 | |
---|---|---|---|---|
Small Diameter | ||||
SMRT-080608 | 1/4 | 1/8 | 36 | 18 |
SMRT-100810 | 3/8 | 1/4 | 40 | 22 |
SMRT-131013 | 1/2 | 3/8 | 52 | 25 |
SMRT-201320 | 3/4 | 1/2 | 58 | 30 |
SMRT-252025 | 1 | 3/4 | 68 | 35 |
SMRT-322532 | 1 1/4 | 1 | 80 | 42 |
SMRT-403240 | 1 1/2 | 1 1/4 | 90 | 48 |
SMRT-504050 | 2 | 1 1/2 | 104 | 55 |
1 size smaller
Products manufactured in accordance with JIS B 2308.
Product number | Nominal Diameter | L1 | L2 | |
---|---|---|---|---|
Small Diameter | ||||
SMRT-130813 | 1/2 | 1/4 | 48 | 24 |
SMRT-201020 | 3/4 | 3/8 | 56 | 28 |
SMRT-251325 | 1 | 1/2 | 64 | 33 |
SMRT-322032 | 1 1/4 | 3/4 | 76 | 40 |
SMRT-402540 | 1 1/2 | 1 | 82 | 45 |
SMRT-503250 | 2 | 1 1/4 | 96 | 54 |
2 sizes smaller
Products manufactured in accordance with JIS B 2308.
Product number | Nominal Diameter | L1 | L2 | |
---|---|---|---|---|
Small Diameter | ||||
SMRT-502550 | 2 | 1 | 96 | 54 |
3 sizes smaller
Design standard product.
Part Number |
---|
SFRT-100810 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connecting Shape | Material | Nominal of Thread M1 | Nominal of Thread M2 | Maximum Allowable Pressure (MPa) | Nominal of Thread 3(Different Diameters or Different Type Screw) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 330.89 | ODS SCREWED FITTING | 1 Piece(s) | 5 Day(s) | [Tees] Tee | [Stainless Steel] SCS13 | 3/8B(10A) | 3/8B(10A) | 2 | 1/4B(8A) |
Loading...
Connection Type | Screw⇔Screw Different Diameter | Connection Thread Type M1 | Rc | Connection Thread Type M2 | Rc |
---|---|---|---|---|---|
Applicable Fluid | Hot / cold water / Air / Steam / Gas (except flammable, toxic) / Oil | Type | Fitting | Surface Treatment | No |
Types of Screw 3 (When Different Dia. or Different Type Screw) | Rc | Divisions of Max. Operating Pressure | 2.0Mpa or Less | Interior Resin Lining | No |
Number of Sales Unit | 1 |
Please check the type/dimensions/specifications of the part SFRT-100810 in the Stainless Steel Product, Reducing Tees, SFRT and SMRT series.
Part Number |
---|
SFRT-080608 |
SFRT-150815 |
SFRT-151015 |
SFRT-201020 |
SFRT-251525 |
SFRT-252025 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Connecting Shape | Material | Nominal of Thread M1 | Nominal of Thread M2 | Maximum Allowable Pressure (MPa) | Nominal of Thread 3(Different Diameters or Different Type Screw) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 330.89 | 1 Piece(s) | 5 Day(s) | [Tees] Tee | [Stainless Steel] SCS13 | 1/4B(8A) | 1/4B(8A) | 2 | 1/8B(6A) | ||
฿ 261.19 | 1 Piece(s) | 8 Day(s) | [Nipple] Round nipple | [Stainless Steel] SCS13 | [1/2B(15A)] 1/2 B (15A) | [1/2B(15A)] 1/2B(15A) | - | 1/4B(8A) | ||
฿ 261.19 | 1 Piece(s) | 5 Day(s) | [Nipple] Round nipple | [Stainless Steel] SCS13 | [1/2B(15A)] 1/2 B (15A) | [1/2B(15A)] 1/2B(15A) | - | 3/8B(10A) | ||
฿ 443.36 | 1 Piece(s) | 8 Day(s) | [Tees] Tee | [Stainless Steel] SCS13 | 3/4B(20A) | 3/4B(20A) | 2 | 3/8B(10A) | ||
฿ 596.28 | 1 Piece(s) | 8 Day(s) | [Nipple] Round nipple | [Stainless Steel] SCS13 | 1B(25A) | 1B(25A) | - | [1/2B(15A)] 1/2B(15A) | ||
฿ 533.42 | 1 Piece(s) | 5 Day(s) | [Tees] Tee | [Stainless Steel] SCS13 | 1B(25A) | 1B(25A) | 2 | 3/4B(20A) |
How can we improve?
How can we improve?