(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· A large selection of JIS standard fittings and piping parts are available. Stainless steel SFT 2 type, SMT 2 type products (reducing tee) from ONDA MFG., a company with a proven record in Japan.
Connecting Shape | Tee | Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | SCS13 |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Applicable Fluid | Hot / cold water / Air / Steam / Gas (except flammable, toxic) / Oil | Type | Fitting |
Maximum Allowable Pressure(MPa) | 2 | Surface Treatment | No | Divisions of Max. Operating Pressure | 2.0Mpa or Less |
Interior Resin Lining | No | Number of Sales Unit | 1 |
Please check the type/dimensions/specifications of the part SFT2-20 in the Stainless Steel Tees, SFT2 and SMT2 series.
Part Number |
---|
SFT2-08 |
SFT2-25 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M1 |
---|---|---|---|---|---|
฿ 281.91 | 1 Piece(s) | 5 Day(s) | 1/4B(8A) | ||
฿ 504.75 | 1 Piece(s) | 5 Day(s) | 1B(25A) |
How can we improve?
How can we improve?