1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Product, Elbow, SFL4 Type, SML4 Type

Stainless Steel Product, Elbow, SFL4 Type, SML4 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 242.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal for hot/cold water, oil, air, steam, and gas (except flammable and poisonous gases) piping.

 
Part Number
SFL4-10
SFL4-25
SFL4-40
SML4-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Nominal of Thread M1

฿ 242.00

ODS SCREWED FITTING 1 Piece(s) 5 Day(s) [Stainless Steel] SCS133/8B(10A)

฿ 395.21

ODS SCREWED FITTING 1 Piece(s) 5 Day(s) [Stainless Steel] SCS131B(25A)

฿ 581.24

ODS SCREWED FITTING 1 Piece(s) 5 Day(s) [Stainless Steel] SCS131 1/2B(40A)

฿ 372.36

ODS SCREWED FITTING 1 Piece(s) 8 Day(s) [Stainless Steel] SCS14A3/4B(20A)

Loading...

  1. 1

Basic Information

Connecting Shape Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Connection Thread Type M1 Rc
Applicable Fluid Hot / cold water / Air / Steam / Gas (except flammable, toxic) / Oil Type Fitting Maximum Allowable Pressure(MPa) 2
Surface Treatment No Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No
Number of Sales Unit 1