1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fab Spacer EF15 (for 1.5-mm Thick Plate)【1,000 Pieces Per Package】 (EF15-M3-6-N)

FAB SPACER

Fab Spacer EF15 (for 1.5-mm Thick Plate) (EF15-M3-6-N)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A spacer that can show the height at the same time it is caulked. A spacer that is ideal for use a simple substrate pillar.

Part Number
EF15-M3-6-N
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Length L
(mm)
Pitch
(mm)

฿ 12,266.67

FAB SPACER 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10360.5

Loading...

  1. 1

Basic Information

Material Iron Surface Treatment Nickel Plating Screw Thread Types Metric coarse
Application / Functions Crimped Surface Treatment (Details) Nickel Plating Min. Thickness(mm) 1.5