(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A spacer that can be completely fixated on materials. Easily to press fit and has high torque. Can achieve a high torque of 2.9N/m on treated steel plates.
Part Number |
---|
FKS-M2-3 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Material | Surface Treatment | Sales Unit | Surface Treatment (Details) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 22,451.61 | FAB CLINCHING SPACER | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | 10 | 2 | Stainless Steel | No | - | No | 3 | 0.4 |
Loading...
Screw Thread Types | Metric coarse | Application / Functions | Crimped | Min. Thickness(mm) | 1.0 |
---|
Please check the type/dimensions/specifications of the part FKS-M2-3 in the Clinching Spacer, Through Type FK/FKS series.
Part Number |
---|
FK-M4-6 |
FKS-M2-10 |
FKS-M2-12 |
FKS-M2-4 |
FKS-M2-8 |
FKS-M2.5-10 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Material | Surface Treatment | Sales Unit | Surface Treatment (Details) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 21.72 | 1 Piece(s) | 5 Day(s) | 10 | 4 | Iron | Trivalent Chromate | Low Quantity (can be purchased from one) | Trivalent White | 6 | 0.7 | |||
฿ 25,548.39 | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | 10 | 2 | Stainless Steel | No | - | No | 10 | 0.4 | ||
฿ 22,451.61 | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | 10 | 2 | Stainless Steel | No | - | No | 12 | 0.4 | ||
฿ 22,451.61 | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | 10 | 2 | Stainless Steel | No | - | No | 4 | 0.4 | ||
฿ 24,387.10 | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | 10 | 2 | Stainless Steel | No | - | No | 8 | 0.4 | ||
฿ 25,548.39 | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | 10 | 2.5 | Stainless Steel | No | - | No | 10 | 0.45 |
How can we improve?
How can we improve?