1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clinching Stud CT/CTS【1-1,000 Pieces Per Package】

Clinching Stud CT/CTS
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 11.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Stud bolt for thin plate press fit, with easy mounting. Rear surface of plate is flat, and screw stands perpendicular.

Part Number
CTS-M3-6
CTS-M3-8
CTS-M3-10
CTS-M3-12
CTS-M3-18
CTS-M3-20
CTS-M4-8
CTS-M4-10
CTS-M4-12
CTS-M4-15
CTS-M4-18
CTS-M4-20
CTS-M4-22
CTS-M4-25
CTS-M4-28
CTS-M4-35
CTS-M5-10
CTS-M5-12
CTS-M5-15
CTS-M5-18
CTS-M5-20
CTS-M5-22
CTS-M5-25
CTS-M5-30
CTS-M5-35
CTS-M6-12
CTS-M6-15
CTS-M6-18
CTS-M6-20
CTS-M6-22
CTS-M6-25
CTS-M6-28
CTS-M6-30
CTS-M6-35
CTS-M8-25
CTS-M8-28
CTS-M8-35
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Sales Unit

฿ 7,741.94

FAB CLINCHING STUD 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 1036Box/package

฿ 7,378.67

FAB CLINCHING STUD 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 1038Low Quantity (can be purchased from one)

฿ 11.43

FAB CLINCHING STUD 1 Piece(s) 5 Day(s) 10310Low Quantity (can be purchased from one)

฿ 7,741.94

FAB CLINCHING STUD 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 10312Box/package

฿ 8,129.03

FAB CLINCHING STUD 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 10318Box/package

฿ 8,129.03

FAB CLINCHING STUD 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 10320Box/package

฿ 8,822.10

FAB CLINCHING STUD 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 1048Box/package

฿ 8,965.16

FAB CLINCHING STUD 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10410Box/package

฿ 13.34

FAB CLINCHING STUD 1 Piece(s) 5 Day(s) 10412Low Quantity (can be purchased from one)

฿ 9,290.32

FAB CLINCHING STUD 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10415Box/package

฿ 9,290.32

FAB CLINCHING STUD 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 10418Box/package

฿ 10,451.61

FAB CLINCHING STUD 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 10420Box/package

฿ 10,451.61

FAB CLINCHING STUD 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 10422Box/package

฿ 10,451.61

FAB CLINCHING STUD 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10425Box/package

฿ 12,387.10

FAB CLINCHING STUD 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 10428Box/package

฿ 13,161.29

FAB CLINCHING STUD 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 10435Box/package

฿ 11,612.90

FAB CLINCHING STUD 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10510Box/package

฿ 11,612.90

FAB CLINCHING STUD 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 10512Box/package

฿ 11,228.19

FAB CLINCHING STUD 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10515Box/package

฿ 14,709.68

FAB CLINCHING STUD 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 10518Box/package

฿ 14,709.68

FAB CLINCHING STUD 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 10520Box/package

฿ 7,580.58

FAB CLINCHING STUD 1 Pack(s)

500 Pieces Per Package

14 Day(s) 10522Box/package

฿ 7,580.58

FAB CLINCHING STUD 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10525Box/package

฿ 8,322.58

FAB CLINCHING STUD 1 Pack(s)

500 Pieces Per Package

14 Day(s) 10530Box/package

฿ 9,483.87

FAB CLINCHING STUD 1 Pack(s)

500 Pieces Per Package

14 Day(s) 10535Box/package

฿ 7,161.29

FAB CLINCHING STUD 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10612Box/package

฿ 7,161.29

FAB CLINCHING STUD 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10615Box/package

฿ 7,580.58

FAB CLINCHING STUD 1 Pack(s)

500 Pieces Per Package

14 Day(s) 10618Box/package

฿ 7,580.58

FAB CLINCHING STUD 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10620Box/package

฿ 8,709.68

FAB CLINCHING STUD 1 Pack(s)

500 Pieces Per Package

14 Day(s) 10622Box/package

฿ 9,290.32

FAB CLINCHING STUD 1 Pack(s)

500 Pieces Per Package

14 Day(s) 10625Box/package

฿ 9,677.42

FAB CLINCHING STUD 1 Pack(s)

500 Pieces Per Package

14 Day(s) 10628Box/package

฿ 9,677.42

FAB CLINCHING STUD 1 Pack(s)

500 Pieces Per Package

14 Day(s) 10630Box/package

฿ 11,225.81

FAB CLINCHING STUD 1 Pack(s)

500 Pieces Per Package

14 Day(s) 10635Box/package

฿ 8,225.77

FAB CLINCHING STUD 1 Pack(s)

200 Pieces Per Package

14 Day(s) 10825Box/package

฿ 8,830.48

FAB CLINCHING STUD 1 Pack(s)

200 Pieces Per Package

14 Day(s) 10828Box/package

฿ 5,141.79

FAB CLINCHING STUD 1 Pack(s)

100 Pieces Per Package

5 Day(s) 10835Box/package

Loading...

  1. 1

Basic Information

Basic Shape Stud bolt Mounting Hole Shape No Material Stainless Steel
Additional Shape Standard Surface Treatment_ No Application Standard