1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sprue (Fine, P=1.25)【1-100 Pieces Per Package】

Sprue (Fine, P=1.25)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 49.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Screw reinforcement made from a coiled, rhombic section stainless steel wire. Highly reliable fastening is achieved through ingenious use of spring action.

Part Number
SPRS-M10-1.25-1D-SUS
SPRS-M10-1.25-1.5D-SUS
SPRS-M10-1.25-2D-SUS
SPRS-M12-1.25-1.5D-SUS
SPRS-M14-1.5-1D-SUS
SPRS-M14-1.5-1.5D-SUS
SPRS-M14-1.5-2D-SUS
SPRS-M16-1.5-1D-SUS
SPRS-M16-1.5-1.5D-SUS
SPRS-M16-1.5-2D-SUS
SPRS-M18-1.5-2D-SUS
SPRS-M20-1.5-1D-SUS
SPRS-M20-1.5-1.5D-SUS
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSScrew Dia. M (after insertion)
(mm)
Length L (after insertion) (D = Thread Dia. M) Sales Unit Pitch

฿ 49.15

NSP SPREW 1 Piece(s) 5 Day(s) 10101DLow Quantity (can be purchased from one)1.25

฿ 49.16

NSP SPREW 1 Piece(s) 5 Day(s) 10101.5DLow Quantity (can be purchased from one)1.25

฿ 49.16

NSP SPREW 1 Piece(s) 5 Day(s) 10102DLow Quantity (can be purchased from one)1.25

฿ 69.68

NSP SPREW 1 Piece(s) 5 Day(s) 10121.5DLow Quantity (can be purchased from one)1.25

฿ 100.66

NSP SPREW 1 Piece(s) Available 5 Day(s) 10141DLow Quantity (can be purchased from one)1.5

฿ 82.29

NSP SPREW 1 Piece(s) 5 Day(s) 10141.5DLow Quantity (can be purchased from one)1.5

฿ 107.92

NSP SPREW 1 Piece(s) 5 Day(s) 10142DLow Quantity (can be purchased from one)1.5

฿ 133.92

NSP SPREW 1 Piece(s) Available 5 Day(s) 10161DLow Quantity (can be purchased from one)1.5

฿ 137.27

NSP SPREW 1 Piece(s) 5 Day(s) 10161.5DLow Quantity (can be purchased from one)1.5

฿ 143.60

NSP SPREW 1 Piece(s) Available 5 Day(s) 10162DLow Quantity (can be purchased from one)1.5

฿ 11,619.00

NSP SPREW 1 Pack(s)

50 Pieces Per Package

5 Day(s) 10182DBox/package1.5

฿ 196.21

NSP SPREW 1 Piece(s) 5 Day(s) 10201DLow Quantity (can be purchased from one)1.5

฿ 26,742.00

NSP SPREW 1 Pack(s)

100 Pieces Per Package

5 Day(s) 10201.5DBox/package1.5

Loading...

  1. 1

Basic Information

Type Standard Material Stainless steel (SUS304) Screw Type Metric (fine) Thread
Application Light Metal Notch Presence Operating Environment Manufacturing Equipment