1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Brass Fitting, Half Union (Brass Sleeve)

Brass Fitting, Half Union (Brass Sleeve)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 293.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Applicable fluids: Suitable for piping hot and cold water / antifreeze / oil / air.

 
Part Number
OS-139
OS-140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)

฿ 293.81

ODS COUPLING FOR PIPE 1 Piece(s) 5 Day(s) 103/812.70

฿ 313.16

ODS COUPLING FOR PIPE 1 Piece(s) 5 Day(s) 151/215.88

Loading...

  1. 1

Basic Information

Type Fitting Material C3604BD Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Hot / cold water / Air / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Sleeve-type fittings Applicable Tube Size Type Size for Copper Pipe construction Material of Applicable Pipe Copper
Connection Thread Type R Nominal of Thread Name B(Name A) 1/2B(15A) Max. Operating Pressure(MPa) 1.75
Surface Treatment No Operating Temperature Range(°C) -20::120 Divisions of Max. Operating Pressure(MPa) 2.0Mpa or Less

Frequently Asked Questions (FAQ)

Question: How do I handle the rough edges at the cross section of the copper pipe?
Answer: Remove them with a reamer or deburring tool.