1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Copper Tube Fitting, ⌀8 Flared Nut

ODS COUPLING FOR PIPE

Copper Tube Fitting, ⌀8 Flared Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 107.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Applicable fluids: Suitable for piping cold water / antifreeze / oil / air.

 
Part Number
NR-011
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 107.75

ODS COUPLING FOR PIPE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Related Components Material C3604BD Applicable Fluid Oil
Surface Treatment No Types of Related components Nut Material (Related Components) C3604BD
Surface Treatment (Related Components) No Applicable Fluids (related parts) Cold-warm Water / Air / Oil Operating Temperature Range (Related Parts)(℃) -20~120
Max. Operating Pressure (Related Parts)(MPa) 1.75 Applicable Pipe Material (Related Parts) Copper Mounting Screw Type (Related Parts) G (Tapped)
Nominal Mounting Screw( Related Parts) 1/4B(8A) Nominal (Related Parts)(mm) 8 Applicable Pipe O.D. (related parts)(mm) 8

Please check the type/dimensions/specifications of the part NR-011 in the Copper Tube Fitting, ⌀8 Flared Nut series.

Frequently Asked Questions (FAQ)

Question: Can the product be used with heavy oil, etc.?
Answer: The compatible fluid is white kerosene (JIS CLASS No.1). Heavy oil, etc. cannot be used.