1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Receiver (For Scratch Prevention and Caster Fixing) (UKE-64-BK)

TOS UKEZARA

Receiver (For Scratch Prevention and Caster Fixing) (UKE-64-BK)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For preventing the scratching of floors and for fixing casters.
Two colors are available.

 
Part Number
UKE-64-BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter D
(mm)
Inner Dia. C
(mm)
Color Body Material

฿ 59.05

TOS UKEZARA 1 Piece(s) 3 Day(s) 106443.5BlackNylon

Loading...

  1. 1

Basic Information

Caster Type Related Components Types of Related components Caster Holders

Please check the type/dimensions/specifications of the part UKE-64-BK in the Receiver (For Scratch Prevention and Caster Fixing) series.

Products with similar specification

Part Number
UKE-60-BK
UKE-60-TM
UKE-64-TM
UKE-71.5-BK
UKE-71.5-TM
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSOuter Diameter D
(mm)
Inner Dia. C
(mm)
Color Body Material

฿ 53.34

1 Piece(s) Available 3 Day(s) 106039.8BlackNylon

฿ 61.91

1 Piece(s) Available 3 Day(s) 106039.8SkeletonPolycarbonate (PC)

฿ 66.67

1 Piece(s) 3 Day(s) 106443.5SkeletonPolycarbonate (PC)

฿ 61.91

1 Piece(s) Available 3 Day(s) 1071.547BlackNylon

฿ 72.39

1 Piece(s) Available 3 Day(s) 1071.547SkeletonPolycarbonate (PC)