(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A smart design caster that features outstanding swivel performance, quietness, and a lock mechanism. Ideal for products that require small turning.
[Features]
· A pole caster with excellent traveling performance and swivel performance, now available with a stopper.
· Since there is a window for stopper display, the product can be reliably used with confidence.
Caster Type | Plate Type Universal | Mounting Height H(mm) | 81 | Load Range(daN) | 35.01~80.00 |
---|---|---|---|---|---|
Allowable Load(daN) | 40 | Wheel Material | Urethane | Wheel Characteristics | No |
Fitting Material | SPCC | Mounting Hole Type | Round hole | Mounting Hole Pitch Longitudinal direction(mm) | 26 |
Mounting Hole Pitch Transverse Direction(mm) | 26 | Plate Length(mm) | 38 | Plate Width(mm) | 38 |
Wheel Dia. D(Ø) | 63 | Wheel Width W(mm) | 11 | Swivel Radius(mm) | 49 |
Allowable Load | Light Load | Color | Black / natural brown | Color Cap | Natural Brown |
Body Material | Steel plate |
Please check the type/dimensions/specifications of the part DB63-P-CHR in the DB Ball Caster, Plate Type series.
Part Number |
---|
DBS63-P-CHR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Stopper (Detail) |
---|---|---|---|---|---|---|
฿ 521.08 | 1 Piece(s) | 12 Day(s) | 10 | No |
How can we improve?
How can we improve?