(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A urethane wheel that is quiet and gentle on floors and which features a luxurious feel and good design. Ideal for indoor furniture and wagons.
[Features]
· Ball design caster
· Turns easily and features excellent swivel performance.
· Gentle on floors and turns quietly.
Part Number |
---|
P200-P-CHR |
RU55-P-CHR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Dia. D (Ø) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 425.60 | T0S CASTER | 1 Piece(s) | 57 Day(s) | 10 | 74 | ~35.00 | 30 | 61 | 44.5 | ||
฿ 393.04 | T0S CASTER | 1 Piece(s) | 10 Day(s) | 10 | 69 | 35.01~80.00 | 40 | 54 | 41 |
Loading...
Caster Type | Plate Type Universal | Properties | Quiet | Stopper (Detail) | No |
---|---|---|---|---|---|
Wheel Material | Urethane | Wheel Characteristics | No | Fitting Material | SPCC |
Mounting Hole Type | Round hole | Mounting Hole Pitch Longitudinal direction(mm) | 26 | Mounting Hole Pitch Transverse Direction(mm) | 26 |
Plate Length(mm) | 38 | Plate Width(mm) | 38 | Wheel Width W(mm) | 11 |
Allowable Load | Light Load | Color | Black/Chrome Plating (CHR) | Color Cap | Chrome Plating (CHR) |
Body Material | Diecast |
How can we improve?
How can we improve?