1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Floor Caster

T0S CASTER

Low Floor Caster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 273.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Mounting height is low, which comes in handy when there is a strict limitation on product height or for preventing it from overturning.

 
Part Number
TDC-55.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 273.37

T0S CASTER 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Caster Type Resin Mounting Height H(mm) 21 Properties Low Floor Heavy Load
Load Range(daN) ~35.00 Stopper (Detail) No Allowable Load(daN) 30
Wheel Material Nylon Wheel Characteristics No Fitting Material PA6
Wheel Dia. D(Ø) 20 Wheel Width W(mm) 15 Swivel Radius(mm) 20.5
Allowable Load Light Load Mounting Hole Pitch Circular Diameter(mm) 54.5 Color Black
Body Material Nylon

Please check the type/dimensions/specifications of the part TDC-55.5 in the Low Floor Caster series.