1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MY, MYS Type Plate Type

MY, MYS Type Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 369.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A designer urethane dual wheel caster. Turns quietly, gentle on floors, and recommended for replacement of dull wheels.

 
Part Number
MY50-P-DBN
MY50-P-GN
MY50-P-LBN
MY50-P-MW
MY50-P-NC(クロ)
MY50-P-PK
MY50-P-SC
MY50-P-WR
MY50-P-WT
MYS50-P-DBN
MYS50-P-GN
MYS50-P-LBN
MYS50-P-MW
MYS50-P-NC(クロ)
MYS50-P-PK
MYS50-P-SC
MYS50-P-WR
MYS50-P-WT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStopper (Detail) Swivel Radius
(mm)
Color Cap

฿ 385.92

T0S CASTER 1 Piece(s) 12 Day(s) 10No48Dark brown

฿ 385.92

T0S CASTER 1 Piece(s) 12 Day(s) 10No48Green

฿ 385.92

T0S CASTER 1 Piece(s) 12 Day(s) 10No48Light brown

฿ 385.92

T0S CASTER 1 Piece(s) 12 Day(s) 10No48Milky

฿ 369.59

T0S CASTER 1 Piece(s) 12 Day(s) 10No48Standard (Black)

฿ 385.92

T0S CASTER 1 Piece(s) 12 Day(s) 10No48Pink

฿ 370.21

T0S CASTER 1 Piece(s) 12 Day(s) 10No48Standard (Silver)

฿ 385.92

T0S CASTER 1 Piece(s) 12 Day(s) 10No48Wine Red

฿ 385.92

T0S CASTER 1 Piece(s) 12 Day(s) 10No48White

฿ 455.72

T0S CASTER 1 Piece(s) 12 Day(s) 10With Rotation Stopper54Dark brown

฿ 455.72

T0S CASTER 1 Piece(s) 12 Day(s) 10With Rotation Stopper54Green

฿ 455.72

T0S CASTER 1 Piece(s) 12 Day(s) 10With Rotation Stopper54Light brown

฿ 455.72

T0S CASTER 1 Piece(s) 12 Day(s) 10With Rotation Stopper54Milky

฿ 439.39

T0S CASTER 1 Piece(s) 12 Day(s) 10With Rotation Stopper54Standard (Black)

฿ 455.72

T0S CASTER 1 Piece(s) 12 Day(s) 10With Rotation Stopper54Pink

฿ 440.01

T0S CASTER 1 Piece(s) 12 Day(s) 10With Rotation Stopper54Standard (Silver)

฿ 455.72

T0S CASTER 1 Piece(s) 12 Day(s) 10With Rotation Stopper54Wine Red

฿ 455.72

T0S CASTER 1 Piece(s) 12 Day(s) 10With Rotation Stopper54White

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Cleaning Function / Dual Wheels Mounting Height H(mm) 70.5 Load Range(daN) 35.01~80.00
Allowable Load(daN) 40 Wheel Material Urethane Elastomer Wheel Characteristics No
Fitting Material SPCC Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 26
Mounting Hole Pitch Transverse Direction(mm) 26 Plate Length(mm) 38 Plate Width(mm) 38
Wheel Dia. D(Ø) 50 Wheel Width W(mm) 53 Allowable Load Light Load
Color White Body Material Nylon