1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

NW, NWS Type Plate Type

NW, NWS Type Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 312.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A luxurious chrome-plated design caster. Ideal for indoor furniture, appliances, etc.

 
Part Number
NW40-P-CHR
NW50-P-CHR
NWS40-P-CHR
NWS50-P-CHR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Swivel Radius
(mm)
Mounting Hole Pitch Circular Diameter
(mm)

฿ 312.45

T0S CASTER 1 Piece(s) 12 Day(s) 1059.5No504042.53835

฿ 398.78

T0S CASTER 1 Piece(s) 12 Day(s) 1073No8050484740

฿ 388.86

T0S CASTER 1 Piece(s) 12 Day(s) 1059.5With Rotation Stopper504042.54835

฿ 458.41

T0S CASTER 1 Piece(s) 12 Day(s) 1073With Rotation Stopper8050485940

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Load Range(daN) 35.01~80.00 Wheel Material Nylon
Fitting Material SPCC Mounting Hole Type Round Holes (3 Holes) Allowable Load Light Load
Color Silver/Black Color Cap Silver Body Material Zinc Die Cast/Chrome Plated