1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

X/X-WSP Type Plate Type (X4-P)

TOS CASTER

X/X-WSP Type Plate Type (X4-P)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A dual wheel urethane caster with a function that can be used to lock the swivel and wheel simultaneously, or just the swivel. Ideal for medical equipment and carriers.

[Features]
· Equipped with a stopper function with steps.
· Separate stoppers, such as swivel-lock and wheel-and-swivel lock, can be used depending on the use situation.

 
Part Number
X4-P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Swivel Radius
(mm)

฿ 984.30

TOS CASTER 1 Piece(s) 3 Day(s) 1013680.01~140.00No1201006578

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Wheel Material Urethane Elastomer Wheel Characteristics No
Fitting Material SPCC Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 74
Mounting Hole Pitch Transverse Direction(mm) 45 Plate Length(mm) 96 Plate Width(mm) 70
Allowable Load Medium Load Color Black / gray Color Cap Gray
Body Material Nylon

Please check the type/dimensions/specifications of the part X4-P in the X/X-WSP Type Plate Type series.

Products with similar specification

Part Number
X4-P-WSP
X5-P-WSP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Swivel Radius
(mm)

฿ 1,239.86

1 Piece(s) 10 Day(s) 1013680.01~140.00With Double Stopper (Rotation + Turning)12010065100

฿ 1,610.56

1 Piece(s) 10 Day(s) 10161140.01~220.00With Double Stopper (Rotation + Turning)15012467117