1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

T, TS Type Plate Type

T, TS Type Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 122.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A general purpose nylon caster. Can be used for a wide range of products such as indoor furniture, appliances, and chairs.

 
Part Number
T40-P
T50-P-SC
T60-P-SC
TS40-P-SC
TS50-P-SC
TS60-P-SC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Wheel Characteristics Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Swivel Radius
(mm)
Mounting Hole Pitch Circular Diameter
(mm)
JAN code Ordering Code

฿ 169.00

TOUSHINSEISAKUSHO 1 Piece(s) 14 Day(s) -54.5No40-4041.535354582229153003404-0899

฿ 183.53

TOS CASTER 1 Piece(s) 3 Day(s) 1065.5No60No5045.54040--

฿ 209.03

TOS CASTER 1 Piece(s) 3 Day(s) 1076No80No604647.540--

฿ 122.86

TOS CASTER 1 Piece(s) 3 Day(s) 1054.5With Rotation Stopper40No4041.54435--

฿ 206.83

TOS CASTER 1 Piece(s) 3 Day(s) 1065.5With Rotation Stopper60No5045.54940--

฿ 233.21

TOS CASTER 1 Piece(s) 3 Day(s) 1076With Rotation Stopper80No60465640--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Load Range(daN) 35.01~80.00 Wheel Material Nylon
Fitting Material SPCC Mounting Hole Type Round Holes (3 Holes) Allowable Load Light Load
Color Black Color Cap Standard (Silver) Body Material Nylon