1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tamperproof Screw, Dedicated Tool, Two-hole Bit (SP04B)

SAI TRF BIT FOR TWO HOLL

Tamperproof Screw, Dedicated Tool, Two-hole Bit (SP04B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Available in 5 sizes, tamper-proof Two-Hole TRF compatible bit

 
Part Number
SP04B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Size

฿ 688.00

SAI TRF BIT FOR TWO HOLL 1 Piece(s) 16 Day(s) 10M3

Loading...

  1. 1

Basic Information

Mounting Hole Shape Two-Hole Basic Shape Related Components Sales Unit Low Quantity (can be purchased from one)
Screw Type Complete thread

Please check the type/dimensions/specifications of the part SP04B in the Tamperproof Screw, Dedicated Tool, Two-hole Bit series.

Products with similar specification

Part Number
SP06B
SP08B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSApplicable Size

฿ 653.81

1 Piece(s) 3 Day(s) 103.5

฿ 653.81

1 Piece(s) 3 Day(s) 10M4/4.2