1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tamperproof screw, specialized tool, Tri-wing use long bit. (TW03B65)

SAI BIT FOR TRIWING LONG TYPE

Tamperproof screw, specialized tool, Tri-wing use long bit. (TW03B65)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Tri-wing TRF dedicated bit.

[Features]
· There are 2 slot insertion points and so all types of electric and air powered drivers can be used.

 
Part Number
TW03B65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Size

฿ 645.29

SAI BIT FOR TRIWING LONG TYPE 1 Piece(s) 5 Day(s) 103.5/4

Loading...

  1. 1

Basic Information

Mounting Hole Shape Tri-Wing Basic Shape Related Components Sales Unit Low Quantity (can be purchased from one)
Screw Type Complete thread

Please check the type/dimensions/specifications of the part TW03B65 in the Tamperproof screw, specialized tool, Tri-wing use long bit. series.

Products with similar specification

Part Number
TW02B65
TW04B65
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSApplicable Size

฿ 645.29

1 Piece(s) 3 Day(s) 10M3

฿ 645.29

1 Piece(s) 3 Day(s) 10M4/4.2