(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
When tightening, the hex head part is designed to break. After breaking, as the screw has no recess, it is difficult to remove with normal tools.
Detailed Shape | Pan | Mounting Hole Shape | No recess | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Stainless Steel | Thread Type | Metric coarse | Tip Shape | Flat End |
Additional Shape | Standard | Sales Unit | Low Quantity (can be purchased from one) | Application | Tamper-proof |
Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part NR010408 in the Tamperproof Screw, No Recess TRF series.
Part Number |
---|
NR010306 |
NR010308 |
NR010310 |
NR010410 |
NR010412 |
NR010512 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
฿ 94.16 | 1 Piece(s) | 5 Day(s) | 10 | 3 | 6 | 0.5 | ||
฿ 96.57 | 1 Piece(s) | 5 Day(s) | 10 | 3 | 8 | 0.5 | ||
฿ 97.78 | 1 Piece(s) | 5 Day(s) | 10 | 3 | 10 | 0.5 | ||
฿ 101.40 | 1 Piece(s) | 5 Day(s) | 10 | 4 | 10 | 0.7 | ||
฿ 103.80 | 1 Piece(s) | 5 Day(s) | 10 | 4 | 12 | 0.7 | ||
฿ 111.04 | 1 Piece(s) | 5 Day(s) | 10 | 5 | 12 | 0.8 |
How can we improve?
How can we improve?