1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tamper-Proof Screw One Side Round Head Tapping

Tamper-Proof Screw One Side Round Head Tapping
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 28.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Use a minus driver for tightening and use “One-way removable tool” for removal.
・ Free of dust and suitable for outdoor use since there is no recess at the head.
· Can be also used as a wood screw

 
Part Number
OW013513
OW013520
OW013525
OW014213
OW014220
OW014225
OW014238
OW014813
OW014820
OW014825
OW014838
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm)

฿ 28.87

SAI ONESIDE BALLHEAD TAPPING 1 Piece(s) Available 5 Day(s) 103.513

฿ 28.87

SAI ONESIDE BALLHEAD TAPPING 1 Piece(s) Available 5 Day(s) 103.520

฿ 28.87

SAI ONESIDE BALLHEAD TAPPING 1 Piece(s) Available 5 Day(s) 103.525

฿ 37.34

SAI ONESIDE BALLHEAD TAPPING 1 Piece(s) Available 5 Day(s) 104.213

฿ 41.57

SAI ONESIDE BALLHEAD TAPPING 1 Piece(s) Available 5 Day(s) 104.220

฿ 48.22

SAI ONESIDE BALLHEAD TAPPING 1 Piece(s) Available 5 Day(s) 104.225

฿ 57.90

SAI ONESIDE BALLHEAD TAPPING 1 Piece(s) Available 5 Day(s) 104.238

฿ 50.13

SAI ONESIDE BALLHEAD TAPPING 1 Piece(s) 5 Day(s) 104.813

฿ 52.26

SAI ONESIDE BALLHEAD TAPPING 1 Piece(s) 3 Day(s) 104.820

฿ 52.26

SAI ONESIDE BALLHEAD TAPPING 1 Piece(s) 5 Day(s) 104.825

฿ 64.84

SAI ONESIDE BALLHEAD TAPPING 1 Piece(s) 5 Day(s) 104.838

Loading...

  1. 1

Basic Information

Thread Type Self Tapping Screws Detailed Shape Button Mounting Hole Shape One Side
Basic Shape Standard (Round) Material Stainless Steel Tip Shape Cone Point
Additional Shape Standard Sales Unit Low Quantity (can be purchased from one) Application Tamper-proof