1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tamperproof Screw, Two-hole Small Flat Head Screw

Tamperproof Screw, Two-hole Small Flat Head Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 114.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Can be used for decoration because a two-hole type is popular for design purposes.

 
Part Number
SP020410
SP020412
SP020416
SP020420
SP020512
SP020516
SP020625
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm)
(mm)
Pitch
(mm)

฿ 114.97

SAI TRF TWO HOLL FLAT SCREW 1 Piece(s) 5 Day(s) 104100.7

฿ 114.97

SAI TRF TWO HOLL FLAT SCREW 1 Piece(s) 5 Day(s) 104120.7

฿ 114.97

SAI TRF TWO HOLL FLAT SCREW 1 Piece(s) 5 Day(s) 104160.7

฿ 114.97

SAI TRF TWO HOLL FLAT SCREW 1 Piece(s) 5 Day(s) 104200.7

฿ 114.97

SAI TRF TWO HOLL FLAT SCREW 1 Piece(s) 5 Day(s) 105120.8

฿ 114.97

SAI TRF TWO HOLL FLAT SCREW 1 Piece(s) 5 Day(s) 105160.8

฿ 126.19

SAI TRF TWO HOLL FLAT SCREW 1 Piece(s) 5 Day(s) 106251

Loading...

  1. 1

Basic Information

Detailed Shape Flat Head Mounting Hole Shape Two-Hole Basic Shape Standard (Round)
Material Stainless Steel Thread Type Metric coarse Tip Shape Flat End
Additional Shape Standard Sales Unit Low Quantity (can be purchased from one) Application Tamper-proof
Screw Type Complete thread